alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok NYC | NJ | Philadelphia

Your Authorized Swagelok Sales and Service Center

Equipment and Tools

To support trouble-free installation and maintenance, we offer tools, equipment, training, and support

Swagelok® Tube Fitter's Tool Case

If you frequently work with tubing in the most common sizes (1/4, 3/8, and 1/2 inch OD) then the Tube Fitter’s Tool Case may be just what you’ve been looking for.
The tool case contains all of the hand tools you need to fabricate the job properly and quickly. 

Swagelok Penn_Tool Case

Click here to see what is in the Swagelok Tube Fitter's Tool Case.

Equipment Rentals – Short-Term Need Swagelok Penn offers rental equipment to help satisfy many of your job requirements.  We realize that the outright purchase of equipment like Orbital Welders or Bench Top Benders is not always your best option. To accommodate your short-term needs we have a wide range of equipment available for rental. On-site technical assistance is included to assure maximum productivity and quick resolution of questions or technical issues.  Contact our Technical & Customer Service Team to receive a quotation or to arrange for rental of the equipment for whatever time period you require – daily, weekly or monthly.

We have the following tools available to help you with your installation:

•  Swagelok Orbital Weld System– The State-of-the art Swagelok orbital welding system is capable of welding from 1/8-4" OD tubing.  These are power supplies for reliable, consistent orbital gas tungsten arc welding. Training on the welding system is also available. The welding system can be rented by the day, week or month. Assortments of Swagelok Weld Heads are available to use with the Swagelok power supply.

Swagelok Weld System

• Swagelok Tube Benders – Swagelok benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. These easy-to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. Training on tube bending is also available. Tools can be rented by the day, week or month.

Swagelok Tube Bender 

We offer the following Benders:  1/4" Hand Tube Bender   3/8" Hand Tube Bender  1/2" Hand Tube Bender  Bench Top Bender (for 1/2 - 1")  Electric Tube Bender


• Hydraulic Swagelok Units

– The Multi-Head Hydraulic Swaging unit swages Swagelok Tube fitting ferrules onto tubing prior to assembly. This helps reduce makeup torque and installation time and places no initial strain on the nut, fitting body threads or on body seal surfaces.  It must be used to install 1 1/4, 1 1/2 and 2" fittings.  Training on our swaging units is also available. Tools can be rented by the day, week or month.

Swagelok Swaging Unit

We have the following Swaging Tools:

 1" and under MultiHead Swaging Unit  1" and over MultiHead Swaging Unit  1/2" Hydraulic Swaging Unit  3/4" Hydraulic Swaging Unit  1" Hydraulic Swaging Unit  1 1/4" Hydraulic Swaging Unit  1 1/2" Hydraulic Swaging Unit  2" Hydraulic Swaging Unit

• Swagelok Facing Tools – Swagelok tube facing tool is designed to machine squared, burr-free tube ends.  The facing tool is capable of facing 1/8-2" stainless steel tubing.  It can be used on 316 stainless steel, carbon steel, titanium and most nickel-based alloys.  A crucial step towards consistently acceptable welds is ensuring tube ends are properly prepared for welding.  The facing tool has collets available from 1/8-2". Tools can be rented by the day, week or month.

Swagelok Facing Tools

• Pressure Regulators and Magnehelic Gauges are also available for rent.

Contact our Technical & Customer Service Team to receive a quotation or to arrange for rental of equipment for whatever time period you require – daily, weekly or monthly.

Equipment Loaners

To aid you in making an informed purchase decision we can provide loaner equipment for evaluation prior to purchase. To learn more about our equipment loan program, please contact our Technical & Customer Service Team.

Backup Equipment Availability

Service and maintenance of your equipment is as important as the equipment itself. We recognize how difficult it is to schedule equipment maintenance without experiencing significant downtime. To that end, when we service any Swagelok tools or equipment for you, we will make backup equipment available. Please contact our Technical & Customer Service Team.