Nuclear Power
We are committed to the Nuclear Industry
At Swagelok Penn, we understand the pressure you face. We can help you meet the immediate and long-term demands of the nuclear industry. Safely. Reliably. Responsively. And with the knowledge that the products you choose are especially suited for your applications.
Swagelok offers a distinctive combination of fluid system products and knowledgeable people. In fact, Swagelok has maintained its ASME certification since 1981, is regularly audited by industry consortia such as NUPIC (Nuclear Procurement Issues Committee) as well as other nuclear organizations, and participates on many industry associates and standards committees.
Complete Traceability
You can count of complete traceability with every Swagelok nuclear product. All fittings are marked with the Swagelok name, material type, and trace identifier. All other products are identified with standard markings, either directly on the product or on the attached tag.
Worry-Free Compliance
Swagelok has been a supplier of products to the nuclear industry for nearly as long as we have been in business. Many Swagelok components meet the nuclear industry codes and standards that you require, including:
- 10CFR50 Appendix B/10CFR21
- ASME Section III—N, NPT, NA
- ASME B16.34, B31.1, QME-1
- ASME NQA-1, ANSI N45.2 and daughter standards
- CSA Z299 • ISO 9001: 2008
- MSS-SP Documents for Valve Manufacturing & Testing
- HAF604 (China), CSA N285 (Canada), RCC-M (France)
- Inspecta (Europe)
- Vd TÜV, European Pressure Equipment Directive (PED)
- METI/KHK
- NUPIC Preferred Supplier List
- F4N Fit for Nuclear certification
View our complete Swagelok Nuclear Products Catalog
Request a copy of the Swagelok Penn Quality Manual that complies to ISO 9001: 2008 and 10CFR50 Appendix B and 10CFR Part 21.
Download a copy of the Swagelok Penn ISO 9001:2015 Certificate
Contact us via e-mail for more information or call: 877.333.5365.