alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

BioPharm and Life Sciences

transparent

Swagelok Company’s portfolio of sanitary components, assemblies and services will solve many of your fluid system challenges in the biopharmaceutical industry. Swagelok® biopharm components are designed for easy cleaning and draining with reduced fluid hold up.


Our biopharm fittings are inspected by an independent third-party to meet ASME-BPE standards and our products are FDA and 3-A compliant so you can streamline qualification, validation and time to market.

Swagelok Penn also supports the construction and maintenance of biopharm facilities with tools designed specifically to help satisfy the stringent building codes that define how these facilities are built.  The Swagelok Welding System helps contractors perform the high purity orbital welding required by these codes and specifications, while at the same time capturing accurate electronic weld logs that are demanded by the industry.  All these tasks are performed by a state-of-the-art weld machine that is easy to use and simple to program. To learn more about the Swagelok Weld System.

International Society for Pharmaceutical Engineering
Swagelok Penn is a longstanding participating member of the ISPE-Delaware Valley Chapter.

Contact us via e-mail for more information or call: 877.333.5365.

BioPharm and Life Sciences - Featured Products

Swagelok Custom Hoses

Custom Hoses assembled locally at Swagelok Penn

The Swagelok Coreflex® series of products is a full line of high-quality PFA and PTFE hoses - in custom lengths & sizes with hose identification & tagging options. Hoses are available 1/8” to 2” in smooth and convoluted PTFE core in almost any end connections.

Swagelok Quick Connects

Quick Connect Fittings enable simple operation without turning or wrenching

Engineered to minimize spillage and air inclusion, Swagelok Quick Connects are available in a wide range of configurations, stem and body connectors, including single-end shutoff and double-end shutoff models, and an array of end connections. Download the Catalog

Swagelok TS Series

TS Series Biopharm Fittings

Swagelok® TS series biopharm fittings are designed to solve problems inherent in conventional sanitary clamp fittings: gasket extrusion and the resulting fluid holdup. Available in ½ through 4 in. sizes. TS Series 316L stainless steel ferrules meet ASME-BPE and 3-A requirements. Download the Catalog