alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

Pipe Fittings

Pipe Fittings

Pipe Fittings

With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.

Specifications

Pressure Ratings Up to 20,000 psig (1,378 bar) 
Temperature Ratings Up to 1000° F (537° C)
Material 316 stainless steel, brass, carbon steel
End Connections
   Types  NPT, ISO/BSP, SAE threads
   Sizes  1/16 to 1 in.
   Configurations Pipe nipples, adapter and gaskets, reducing bushing and reducers, couplings, elbows, tees, crosses, union ball joints, caps, and plugs

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."