alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

Intelligent Control Module and PTX Transducer

Smart Products

Smart products capture and report critical flow, temperature, and pressure of process samples destined for  process analyzers.

 Intelligent Control Module™ (ICM™) Product

The Swagelok ICM product is an intrinsically safe (Class 1, Division 1 / ATEX Zone 0 rated) device.

  • Operates up to six pneumatic stream selection valves
  • Accepts analog and digital inputs from a variety of sensors
  • Provides intrinsically safe power to sensors requiring 24 volts to operate
  • Brings control and logic functionality to the sample system through an embedded script processor
  • Communicates with other systems through a CANopen® network interface
Learn more about ICM Commissioner software.

Intrinsically Safe Pressure and Temperature Transducers (PTX Series)

The Swagelok intrinsically safe PTX series transducer is specifically designed to  measure pressure and temperature of sample system fluids.

  • Reduces delay time dramatically with a low-volume flow path and rapid purge bowl design
  • Is approved internationally for use in any hazardous location (Class I , Division 1/  ATEX Zone 0)
  • Communicates with Swagelok intrinsically safe ICM product or other traditional automation equipment with suitable analog inputs
  • Is available with 1/4 in. and 6 mm Swagelok tube fittings or Swagelok MPC series modular system end connections
Learn more about Smart Product EDS files.
 
Digital Valve Control Module (VCM)

The Swagelok VCM  is a Class 1, Division 2 rated device.

  • Actuates up to six pneumatic stream selecting valves 
  • Accepts digital inputs as an option
  • Communicates with other systems through a DeviceNet™ network interface.
Learn more about Smart Product EDS files.


Digital Pressure and Temperature Transducers (PTX Series)

The Swagelok PTX is a digital pressure and temperature transducer specifically designed to measure  pressure and temperature of sample system fluids.

  • Reduces delay time dramatically with a low-volume flow path and rapid purge bowl design
  • Is approved for use in Class I, Division 2 hazardous locations
  • Communicates with Swagelok VCM or other DeviceNet products
  • Is available with 1/4 in. and 6 mm Swagelok tube fittings or Swagelok MPC series modular system end connections
Learn more about Smart Product EDS files.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."

 
D
 
D
 
D