alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

NEW High-Pressure Hose

FX Series High Pressure Hose

 

Higher pressure and temperature service requirements demand more from your hose solutions. Swagelok’s FX Series joins our expanding hose product offering to meet those demands. Reliable under pressure and suitable for a wide range of applications, the all-metal FX Series is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.

Swagelok FX Series High Pressure Hose

Sizes range from 1/4 through 2 inch, with working pressures from vacuum to 6000 psig (413 bar). Double braid layers of 321 stainless steel promote hose pressure containment in temperature service down to -325oF and up to 1000oF. Standard and custom assemblies are available with options including a range of hose covers, tags, braid material, and additional helium leak testing.

For more information on the FX Series High Pressure hose:

Download the Tech CardView Ordering Information


Additional Hose Resources