alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

PTFE-Sealed Quick Connects

PTFE Sealed Quick Connects

PTFE-Sealed Quick-Connects

  • Are suitable for hazardous chemical applications, these quick-connects minimize spillage and air inclusion in harsh or corrosive environments
  • Are chemically compatible with many substances
  • Have recessed seals for protection
  • Use a flush valve design

Specifications

Pressure Rating Up to 4500 psig (310 bar)
Temperature 0 to 120°F (-17 to 48°C)
Maximum Flow at 70°F (20°C) 50 U.S. gal/min (180 L/min) water
Spillage 0.1 to 1.0 cm³
Air Inclusion 0.1 to 2.0 cm³
Material
   Body 316 stainless steel, alloy 400
   Body valve and DESO seal PTFE
End Connections
   Type Swagelok® tube fitting, NPT, ISO/BSP tapered and parallel JIC 37° flare
   Size 1/8 to 1 in.; 6 to 12 mm

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."