alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

TPED Compliant

TPED Compliant Sample Cylinder

TPED-Compliant Sample Cylinders

  • Meet Transportable Pressure Equipment Directive (TPED) requirements for safe sample transport in Europe
  • Are available with cylinder valves and rupture discs which also comply with TPED specifications
  • Have leak-tight sample containment and consistent wall thickness, size, and capacity
  • Allow easy cleaning and minimizes trapped fluids with a smooth internal neck transition

Sample Cylinders

Specifications

Pressure Ratings at –50 to 50°C (–58 to 122°F) Up to 300 bar (4350 psig)
Materials 304L and 316L stainless steel
Internal Volume 40 to 3785 cm³ (up to 1 gal)
Directive Compliance TPED 99/36/EC
End Connections 1/8 to 1/2 in. female NPT and 1/4 in. female ISO 7/1

Cylinder Valves

Specifications

Pressure Ratings Up to 345 bar (5003 psig)
Temperature Rating –20 to 65°C (–4 to 150°F)
Body Material 316 stainless steel
Directive Compliance TPED 99/36/EC

Rupture Discs

Specifications

Pressure Ratings Up to 196 ± 10 bar (2850 ± 150 psig)
Body Material 316L stainless steel
Directive Compliance PED 97/23/EC

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."