alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

Bleed and Purge Valves

Bleed and Purge Valves

Bleed and Purge Valves

ShopCatalog

  • Are designed to safely bleed system pressure prior to maintenance, removal of an instrument, or when calibrating control devices
  • Have enhanced safety with the knurled caps permanently assembled to the valve bodies
  • Low emissions certification per API 624 is available

Bleed Valves

Specifications

Working Pressure Up to 10000 psig (689 bar)
Temperature –65 to 850°F (–53 to 454°C)
Flow Coefficient 0.25
Body Materials 316 stainless steel, carbon steel, alloy 400, alloy C-276, alloy 625, alloy 825, alloy 2507
End Connections
Type Male NPT, male SAE, male ISO
Sizes 1/8 to 1/2 in.

Purge Valves

Specifications

Working Pressure Up to 4000 psig (275 bar)
Temperature –65 to 600°F (–53 to 315°C)
Body Materials 316 stainless steel, brass, carbon steel
Poppet, Ball Material 316 stainless steel
End Connections
Type Swagelok® tube fitting, tube adapter, NPT, male SAE, male ISO
Sizes 1/8 to 1/2 in.

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.