alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

Hoses and Flexible Tubing

Hoses and Flexible Tubing

Swagelok hose and flexible tubing is available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections. Choose materials and end connections for a wide range of pressures and temperatures. Learn how Swagelok can help you find the right hose with the right end connection.

  • Multiple-layered flexible conduit hose
  • Single-layered flexible conduit tubing
  • Static and dynamic applications
  • Vacuum service to working pressures up to 6000 psig (413 bar)
  • Temperature ranges –325 to 1000°F (–200 to 537°C)
  • ECE R110-approved hoses available

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.