alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Penn

Your Authorized Swagelok Sales and Service Center

PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover

PTFE Core Hose Smooth Bore

PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover

Smooth-bore PTFE core hybrid hose has the flexibility and permeation resistance of an all-metal cover and the cleanability of a PTFE core that also minimizes turbulence. Commonly used as a low-pressure transfer hose where a smooth bore for ultra-high purity is critical and permeation to the atmosphere is undesirable, especially in the semiconductor industry.

FP Series—Hybrid Hose

Catalog

Specifications

Materials
Core Smooth-bore PTFE
Reinforcement Convoluted 316L SS
End connections 316L SS welded in accordance with ASME Boiler and Pressure Vessel Code, Section IX
Nominal Hose Sizes 1/4 and 1/2 in.
Working Pressures Vacuum to 116 psig (8.0 bar)
Temperature Range 0 to 150°F (–17 to 65°C)
End Connections Swagelok tube adapters, rotatable male VCR® metal gasket face seal fittings, rotatable female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, tube butt welds

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.