alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok NYC | NJ | Philadelphia

Your Authorized Swagelok Sales and Service Center

Hose Assemblies - Custom

In-house Hose Assembly Capabilities

Often times the hose is the last component in your system to be considered. Take advantage of our ability to quickly fabricate hoses to your custom length with our in-house hose assembly work cell. Hoses can be delivered in 1-2 days in most sizes and configurations and emergency orders can be available even quicker.

The Swagelok Coreflex® series of products is a full line of high-quality PFA and PTFE hoses:

Swagelok Penn can fabricate your hoses in-house.
• Flexible
• Full bore ID
• Reusable
• Custom lengths & sizes
• Hose identification & tagging options
• Variety of End Connections – including pre-swaged nut and ferrules
• Local fabrication
• Quick turnaround

Sizes and Options

Hoses are available 1/8” to 2” in smooth and convoluted PTFE core in almost any end connection.
Need special sleeves? Unusual lengths? Material traceability? Special tagging? We can do it, just ask.

Quality

Hoses are assembled by our Swagelok-certified Hose Technician team. Every hose assembly is 100% pressure or vacuum tested and backed by the Swagelok Limited Lifetime Warranty.

Cleaning, Packaging & Certifications

Every Swagelok PTFE hose component is cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Each hose is bagged and labeled individually and can be sent with an optional Certification of Compliance (Hose), Material Test Report (End Connection), or Proof Pressure Test Certificate.

Learn how to select the right Coreflex Hose for your application.

Read our published article “Pick the Proper Hose” written by Patrick Werrlein, Swagelok. 

Watch our brief "Selecting the Correct Hose End Connection" VideoClick here to watch this video

For an overview of our complete Hose offering, including All-Metal stainless, General Purpose Rubber Hose and Hydraulic, download our “Adding Flexibility to your Fluid Systems” PDF  Click here to view this PDF

No matter what media you need to come through a hose, there’s a Swagelok hose that will come through for you. Call 877.333.5365 or email our in-house Hose Specialist for more information on our Hose offerings.